For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XETORK - Adjustable direction T shaped screw-in fitting
Bill of material
XETORK NW 32 HS
DES
Identifier
XETORK NW 32 HS
SER
Series
Heavy
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
38 mm
G1
Thread G1
G 1.1/2" -11
G2
Thread G2
M 52 x 2
G3
Thread G3
M 52 x 2
I
Length I
15 mm
L3
Length L3
50 mm
L4
Length L4
34 mm
L5
Length L5
55 mm
SW
Width across flats SW
50 mm
S1
Width across flats S1
55 mm
OR
O-ring OR
44.04 x 3.53
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.